??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
127741
Description
P2B-DLEZ-30M-SHCR
Weight
1.18 kg
A
39.6 mm
B
158.8 mm
C
31.8 mm
DMIN
108.2 mm
DMAX
127.0 mm
Bolt Diameter
M12 mm
G
23.6 mm
H
13.5 mm
J
79.5 mm
L
56.4 mm
M
41.4 mm
R
14.7 mm
S
24.9 mm
下载CAD模型
预览